text.skipToContent text.skipToNavigation

PYREX® Test Tube with Beaded Rim

E-mail

These tubes are made from special tubing to give the optimum wall thickness. They are well annealed, resistant to heat, and chemically stable. Rims are fire-polished.

Choose your specification

View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
9800-25 PYREX® 55 mL Test Tubes, 25x150 mm   72 / Pk     288 / Cs     PYREX®   per case