Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® VISTA™ 5 mL Test Tubes, 12x75 mm
Product Number70800-12
(This item will be discontinued when inventory reaches “0”)
These PYREX® VISTA™ 5 mL test tubes are well annealed, resistant to heat and chemically stable. These 12x75mm tubes have a blue marking spot. Beaded rims are fire-polished.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 70800-12 |
| Qty./Pk | 50 / Pk |
| Qty./Cs | 200 / Cs |
| Brand | PYREX® |
| Tube Style | Test |
| Bottom Style | Round |
| Top Style | Beaded rim |
| Cap Style | No cap |
| Graduations | No |
| Capacity | 5 mL (approx.) |
| Feature | Reusable |
| Sterile | No |
| O.D. | 12 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20624164
- Quality Certificate - Lot No.05924187
- Quality Certificate - Lot No.00324016
- Quality Certificate - Lot No.20323018
- Quality Certificate - Lot No.34622025
- Quality Certificate - Lot No.22422039
- Quality Certificate - Lot No.04522072
- Quality Certificate - Lot No.16521032
- Quality Certificate - Lot No.25619063
- Quality Certificate - Lot No.22519233
- Quality Certificate - Lot No.17819079
- Quality Certificate - Lot No.00919123
- Quality Certificate - Lot No.34818040
- Quality Certificate - Lot No.33218105
- Quality Certificate - Lot No.27818091
- Quality Certificate - Lot No.01618177
- Quality Certificate - Lot No.25717001
- Quality Certificate - Lot No.12417034
- Quality Certificate - Lot No.02317020
- Quality Certificate - Lot No.22416052
- Quality Certificate - Lot No.15816001
- Quality Certificate - Lot No.14016001
- Quality Certificate - Lot No.06316001
- Quality Certificate - Lot No.34615005
- Quality Certificate - Lot No.32815001
- Quality Certificate - Lot No.28215001
- Quality Certificate - Lot No.20815051
- Quality Certificate - Lot No.14315003
- Quality Certificate - Lot No.09915039
- Quality Certificate - Lot No.06615030