text.skipToContent text.skipToNavigation

PYREX® VISTA™ Test Tube with Beaded Rim

E-mail

These test tubes are annealed, resistant to heat and chemically stable. Rims are fire-polished. The 25 mm diameter tubes do not have a marking spot.

Choose your specification

View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
70800-18 PYREX® VISTA™ 27 mL Test Tubes, 18x150 mm   50 / Pk     200 / Cs     PYREX®   per case