Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 100 mL Weathering Test Tube, 37x200 mm
Product Number9610-100

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These PYREX® 100 mL Weathering test tubes are graduated upward to 0.5 mL in divisions of 0.05 mL, from 0.5 mL to 3 mL in 0.1 mL divisions, from 3 mL to 5 mL in 0.5 mL divisions and from 5 mL to 100 mL in 1 mL divisions. Made with a 3mm vent hole located 180° from the front of the tube. Tubes are designed for testing propane, butane and isobutane mixtures. Reference: Specifications TS-441-3, ASTM D-1837, ASTM D-2158.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 9610-100 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 100 mL |
Tube Style | Weathering test |
Tube Shape | Cylindrical |
Top Style | Beaded rim |
Graduations | Yes |
Graduation Interval | 0.51 mL |
Stopper Style | No stopper |
O.D. | 37 mm (approx.) |
Length | 200 mm (approx.) |
Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19925025
- Quality Certificate - Lot No.06025028
- Quality Certificate - Lot No.05925037
- Quality Certificate - Lot No.33724001
- Quality Certificate - Lot No.33524024
- Quality Certificate - Lot No.14524044
- Quality Certificate - Lot No.07524041
- Quality Certificate - Lot No.30523004
- Quality Certificate - Lot No.28723004
- Quality Certificate - Lot No.15723026
- Quality Certificate - Lot No.09523062
- Quality Certificate - Lot No.06823015
- Quality Certificate - Lot No.05523049
- Quality Certificate - Lot No.19022001
- Quality Certificate - Lot No.03622022
- Quality Certificate - Lot No.21021038
- Quality Certificate - Lot No.11221026
- Quality Certificate - Lot No.02321009
- Quality Certificate - Lot No.12520070
- Quality Certificate - Lot No.33719021
- Quality Certificate - Lot No.14219043
- Quality Certificate - Lot No.12019020
- Quality Certificate - Lot No.02919183
- Quality Certificate - Lot No.29618007
- Quality Certificate - Lot No.16718024
- Quality Certificate - Lot No.13918002
- Quality Certificate - Lot No.09718008
- Quality Certificate - Lot No.07518007
- Quality Certificate - Lot No.02618035
- Quality Certificate - Lot No.32117083