PYREX® 25x150 mm Thiele Melting Point Tubes
Product Number9540-25
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 9540-25 |
| Qty./Pk | 2 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Tube Style | Thiele melting point |
| Tube Shape | Cylindrical |
| Top Style | Beaded rim |
| Graduations | No |
| Stopper Style | No stopper |
| O.D. | 25 mm (approx.) |
| Length | 150 mm (approx.) |
| Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16225014
- Quality Certificate - Lot No.21422034
- Quality Certificate - Lot No.35021022
- Quality Certificate - Lot No.05319085
- Quality Certificate - Lot No.29818661
- Quality Certificate - Lot No.29718534
- Quality Certificate - Lot No.23418568
- Quality Certificate - Lot No.35217466
- Quality Certificate - Lot No.18114001
- Quality Certificate - Lot No.06414001
- Quality Certificate - Lot No.04513001
- Quality Certificate - Lot No.34710001
- Quality Certificate - Lot No.15810002
- Quality Certificate - Lot No.35109001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.35106089
- Quality Certificate - Lot No.33307001
- Quality Certificate - Lot No.30407001
- Quality Certificate - Lot No.27207001
- Quality Certificate - Lot No.26306009
- Quality Certificate - Lot No.12345678
- Quality Certificate - Lot No.09107999
- Quality Certificate - Lot No.09106999