Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
PYREX® 50 mL Folin-Wu Digestion Tube, 25x200 mm
Product Number7900-25
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![PYREX® 50 mL Folin-Wu Digestion Tube, 25x200 mm](https://www.corning.com/catalog/cls/products/7/7900-25/images/7900_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
These 50 mL PYREX® tubes have a beaded rim and are fabricated from specially selected tubing for product durability. Engraved white-filled graduations at 25 and 50 mL.
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 7900-25 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 50 mL |
Tube Style | Folin-Wu Digestion |
Tube Shape | Cylindrical |
Top Style | Beaded rim |
Graduation Interval | 25 mL |
Tolerance | 0.4 mL |
Stopper Style | No stopper |
O.D. | 25 mm (approx.) |
Length | 200 mm (approx.) |
Feature | Reusable |
Graduation Range | 25 mL - 50 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28022028
- Quality Certificate - Lot No.18922001
- Quality Certificate - Lot No.17621040
- Quality Certificate - Lot No.07721039
- Quality Certificate - Lot No.02821032
- Quality Certificate - Lot No.34620028
- Quality Certificate - Lot No.29620002
- Quality Certificate - Lot No.04220042
- Quality Certificate - Lot No.02419001
- Quality Certificate - Lot No.22318020
- Quality Certificate - Lot No.15818003
- Quality Certificate - Lot No.14518054
- Quality Certificate - Lot No.12417041
- Quality Certificate - Lot No.11917028
- Quality Certificate - Lot No.26816005
- Quality Certificate - Lot No.23116031
- Quality Certificate - Lot No.07616078
- Quality Certificate - Lot No.00716069
- Quality Certificate - Lot No.35215012
- Quality Certificate - Lot No.20615002
- Quality Certificate - Lot No.14615025
- Quality Certificate - Lot No.00815025
- Quality Certificate - Lot No.35614036
- Quality Certificate - Lot No.32914001
- Quality Certificate - Lot No.28214008
- Quality Certificate - Lot No.19914001
- Quality Certificate - Lot No.11314166
- Quality Certificate - Lot No.26313001
- Quality Certificate - Lot No.16913002
- Quality Certificate - Lot No.29912032