PYREX® 16x125 mm Disposable Rimless Culture Tubes, Bulk Pack
Product Number99445-16X
These single-use 16x125mm PYREX® disposable round bottom culture tubes are packaged for your convenience in easy-to-open, easy-to-use bulk packs. They hold approximately 19 mL and are made of borosilicate glass to reduce pH changes and contaminants potentially leached from soda-lime glass.
Added to Your Shopping Cart
Details
| Product Number | 99445-16X |
| Qty./Pk | 250 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | PYREX® |
| Tube Style | Culture |
| Bottom Style | Round |
| Top Style | Rimless |
| Cap Style | No cap |
| Graduations | No |
| Capacity | 19 mL (approx.) |
| Feature | Disposable |
| Sterile | No |
| O.D. | 16 mm (approx.) |
| Height | 125 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05026445
- Quality Certificate - Lot No.04826445
- Quality Certificate - Lot No.18925445
- Quality Certificate - Lot No.14825445
- Quality Certificate - Lot No.10725445
- Quality Certificate - Lot No.07225445
- Quality Certificate - Lot No.04825445
- Quality Certificate - Lot No.02225445
- Quality Certificate - Lot No.34424445
- Quality Certificate - Lot No.28924445
- Quality Certificate - Lot No.23424445
- Quality Certificate - Lot No.20024445
- Quality Certificate - Lot No.16924445
- Quality Certificate - Lot No.12724445
- Quality Certificate - Lot No.11624445