PYREX® 16x100 mm Disposable Flat Bottom Screw Cap Culture Tubes, Without Caps
Product Number99448-16X
These disposable 11.5 mL PYREX® culture tubes have a flat bottom and come without a marking spot. These tubes are 16x100mm, are made from borosilicate glass and are sold without caps. For disposable phenolic caps, see No. 99999.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 99448-16X |
| Qty./Pk | 250 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | PYREX® |
| Tube Style | Culture |
| Bottom Style | Flat |
| Top Style | Threaded |
| Cap Style | No cap |
| Thread Finish | 15 |
| Graduations | No |
| Capacity | 11.5 mL (approx.) |
| Feature | Disposable |
| Sterile | No |
| O.D. | 16 mm (approx.) |
| Height | 100 mm (approx.) |
| Neck O.D. | 15 mm (approx.) |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.18425130
- Quality Certificate - Lot No.12525009
- Quality Certificate - Lot No.21524057
- Quality Certificate - Lot No.08524050
- Quality Certificate - Lot No.03824350
- Quality Certificate - Lot No.34823060
- Quality Certificate - Lot No.33423050
- Quality Certificate - Lot No.26223091
- Quality Certificate - Lot No.17923006
- Quality Certificate - Lot No.09323009
- Quality Certificate - Lot No.00323057
- Quality Certificate - Lot No.30522090
- Quality Certificate - Lot No.06022003
- Quality Certificate - Lot No.05922053
- Quality Certificate - Lot No.35221019
- Quality Certificate - Lot No.27921030
- Quality Certificate - Lot No.18121018
- Quality Certificate - Lot No.14621052
- Quality Certificate - Lot No.08221046
- Quality Certificate - Lot No.09220079
- Quality Certificate - Lot No.05720038
- Quality Certificate - Lot No.02920081
- Quality Certificate - Lot No.35019026
- Quality Certificate - Lot No.22519012
- Quality Certificate - Lot No.19319001
- Quality Certificate - Lot No.13319047
- Quality Certificate - Lot No.06319061
- Quality Certificate - Lot No.04419021
- Quality Certificate - Lot No.32118013
- Quality Certificate - Lot No.29818087