Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
PYREX® 19.5x145 mm Disposable Flat Bottom Screw Cap Culture Tubes, Without Caps
Product Number99448-19
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![PYREX® 19.5x145 mm Disposable Flat Bottom Screw Cap Culture Tubes, Without Caps](https://www.corning.com/catalog/cls/products/p/pyrexTubeCultureDisposableFlatBottomScrewCapStyleBulkPack/images/99448_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
These disposable 29.5 mL PYREX® culture tubes have a flat bottom and come without a marking spot. These tubes are 19.5x145mm, are made from borosilicate glass and are sold without caps. For disposable phenolic caps, see No. 99999.
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 99448-19 |
Qty./Pk | 250 / Pk |
Qty./Cs | 500 / Cs |
Brand | PYREX® |
Tube Style | Culture |
Bottom Style | Flat |
Top Style | Threaded |
Cap Style | No cap |
Thread Finish | 18 |
Graduations | No |
Capacity | 29.5 mL (approx.) |
Feature | Disposable |
Sterile | No |
O.D. | 19.5 mm (approx.) |
Height | 145 mm (approx.) |
Neck O.D. | 18 mm (approx.) |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.28924089
- Quality Certificate - Lot No.20124036
- Quality Certificate - Lot No.10724043
- Quality Certificate - Lot No.05124001
- Quality Certificate - Lot No.01824046
- Quality Certificate - Lot No.28923036
- Quality Certificate - Lot No.26923064
- Quality Certificate - Lot No.00923061
- Quality Certificate - Lot No.00822021
- Quality Certificate - Lot No.30521083
- Quality Certificate - Lot No.29321071
- Quality Certificate - Lot No.23921061
- Quality Certificate - Lot No.15821005
- Quality Certificate - Lot No.08521010
- Quality Certificate - Lot No.33620055
- Quality Certificate - Lot No.27220028
- Quality Certificate - Lot No.23020008
- Quality Certificate - Lot No.17620005
- Quality Certificate - Lot No.09720002
- Quality Certificate - Lot No.02820078
- Quality Certificate - Lot No.20319004
- Quality Certificate - Lot No.17619002
- Quality Certificate - Lot No.10719017
- Quality Certificate - Lot No.02219100
- Quality Certificate - Lot No.34518111
- Quality Certificate - Lot No.31418005
- Quality Certificate - Lot No.27918020
- Quality Certificate - Lot No.24618052
- Quality Certificate - Lot No.21518074
- Quality Certificate - Lot No.15518017