
PYREX® 16x125 mm Disposable Round Bottom Threaded Culture Tubes, Without Marking Spot or Caps, Bulk Pack
Product Number99449-16X

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These disposable 16x125mm PYREX® culture tubes have a round bottom, GPI 15-415 threads and come without a marking spot. They are designed for both tissue culture and general bacteriological work. These tubes hold approximately 15 mL, are made from borosilicate glass, bulk-packed and are sold without caps. For disposable phenolic caps, see No. 99999.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 99449-16X |
Qty./Pk | 250 / Pk |
Qty./Cs | 1000 / Cs |
Brand | PYREX® |
Tube Style | Culture |
Bottom Style | Round |
Top Style | Threaded |
Cap Style | No cap |
Thread Finish | 15 |
Graduations | No |
Capacity | 15 mL (approx.) |
Feature | Disposable |
Sterile | No |
O.D. | 16 mm (approx.) |
Height | 125 mm (approx.) |
Neck O.D. | 15 mm (approx.) |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.12225004
- Quality Certificate - Lot No.11925002
- Quality Certificate - Lot No.06525104
- Quality Certificate - Lot No.30924016
- Quality Certificate - Lot No.21424002
- Quality Certificate - Lot No.19124002
- Quality Certificate - Lot No.15624064
- Quality Certificate - Lot No.07524061
- Quality Certificate - Lot No.03224002
- Quality Certificate - Lot No.03124026
- Quality Certificate - Lot No.33623012
- Quality Certificate - Lot No.29623003
- Quality Certificate - Lot No.26623010
- Quality Certificate - Lot No.17323006
- Quality Certificate - Lot No.30622058
- Quality Certificate - Lot No.27422002
- Quality Certificate - Lot No.24422025
- Quality Certificate - Lot No.21322001
- Quality Certificate - Lot No.19322277
- Quality Certificate - Lot No.14422298