
PYREX® VISTA™ 25 mL Screw Cap Culture Tubes with Phenolic Caps, 20x125 mm
Product Number70825-20

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 25 mL PYREX® VISTA™ culture tubes are supplied with deep-form 18-415 GPI threaded phenolic caps with rubber liners to facilitate handling and sealing after autoclaving. The blue enamel marking spot gives an excellent surface for pencil notations. Pencil marks are easily erased. For replacement phenolic caps, see No. 9999.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 70825-20 |
Qty./Pk | 50 / Pk |
Qty./Cs | 200 / Cs |
Brand | PYREX® |
Tube Style | Culture |
Bottom Style | Round |
Top Style | Threaded |
Cap Style | Rubber liner |
Cap Material | Phenolic |
Cap Color | Black |
Graduations | No |
Capacity | 25 mL (approx.) |
Feature | Reusable |
Sterile | No |
O.D. | 20 mm (approx.) |
Height | 125 mm (approx.) |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.14025171
- Quality Certificate - Lot No.11125041
- Quality Certificate - Lot No.03725056
- Quality Certificate - Lot No.20024060
- Quality Certificate - Lot No.10624040
- Quality Certificate - Lot No.01524251
- Quality Certificate - Lot No.28523053
- Quality Certificate - Lot No.27123024
- Quality Certificate - Lot No.30622013
- Quality Certificate - Lot No.23222042
- Quality Certificate - Lot No.01022097