text.skipToContent text.skipToNavigation

PYREX® 150 mm Diameter Plain Watch Glass/Beaker Cover

Product Number9985-150

E-mail
These 150mm diameter PYREX® watch glasses are designed to fit 2L PYREX® beakers. They possess high chemical durability, thus preventing contamination of solutions. They are molded to the same radius of curvature for convenient stacking. The heavy wall and uniform fire-polished edge provide mechanical strength. The outside diameter cannot be controlled within close limits and a slight degree of out-of-round can be expected to occur.

₹49,176.14 per case

Server Error Page | Life Sciences France Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 5e180b07-0d17-470c-9b4d-f37648690a63

Details
Product Number   9985-150
Qty./Pk   12 / Pk  
Qty./Cs   72 / Cs  
Brand   PYREX®  
Diameter   150 mm (approx.)  
Feature   Reusable  
Fits Griffin Beaker Size   2 mL  
Top Style   Heavy duty rim  
Specifications Documents