Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Falcon® Pipet Controller with 0.2 µm Filter, Universal Power Supply, Charging Stand
Product Number357801


The light, ergonomic, motorized pipet controller
Designed for use with glass and plastic serological pipets from 0.5 to 100 mL volume ranges. Conveniently positioned switches change operating modes and speeds quickly to handle different liquid volumes and viscosities. Aspirating and dispensing speed is controlled through the finger triggers. When fully charged, the batteries enable up to 6 hours of continuous use. The large LCD display clearly indicates battery status, pipetting mode and speed.
The Falcon Pipet Controller is supplied with:
- Two-position charging stand
- Wall hanger
- Universal battery charger
- Li-ion battery set (inserted)
- One 0.2 µm hydrophobic polytetrafluoroethylene (PTFE) filter
Additional filters are available as standard accessories. The filters, pipet holder and nose piece are autoclavable.
Features
- Ergonomic design for exceptional comfort
- LCD display for continuous visualization of speed, modes and battery status
- Easy access to the battery compartment
- Easy maintenance
Product Number | 357801 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Falcon® |
Pipet Style | Serological |
Compatibility | Glass and plastic serological pipets from 0.5 to 100 mL |

Falcon® Pipet Controller Hydrophobic PTFE 0.2 µm Filter (Set of 5)
357472Out of Stock

Falcon® Pipet Controller Hydrophobic PTFE 0.45 µm Filter (Set of 5)
357473Out of Stock