Axygen® 10 µL Microvolume, Gilson-Style P2/P10 Filter Tips, Clear, Nonsterile, Bulk Pack, 1000 Tips/Pack, 10 Packs/Case
产品编号TF-300
Axygen® Filter Barrier tips are ideal for DNA amplification and microbiological applications where trace contamination can completely invalidate results. The filter prevents cross-contamination from sample to sample by creating a physical barrier in the tip to inhibit and block aerosols. Every polyethylene filter, free from DNA inhibitors, is inserted into the tip robotically to ensure freedom from nuclease contamination. They are packaged in sealed-bottom racks with lids to prevent contamination and are available in sterilized form.
- RNase-/DNase-free
- Nonpyrogenic
Bulk handheld tips use on average 89% less resin than their pre-racked alternatives.
已添加至购物车
详情
| 产品编号 | TF-300 |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 10000 / Cs |
| Brand | Axygen® |
| Packaging Format | 1,000 Tips/Pk, 10 Packs/Cs |
| Capacity | 10 µL |
| Volume Range | 0.5 - 10 µL |
| Application | Diagnostics |
| Filter | Yes |
| Sterile | No |
| Autoclavable | No |
| Product Material | Polypropylene |
| Color | Clear |
产品规格文件