Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
 
Axygen® 11 mm x 4 mm Gel Cutting Pipet Tips, Clear, Nonsterile, Bulk Pack, 250 Tips/Pack, 10 Packs/Case
Product NumberTGL-1140
Axygen® Gel Cutting Tips are designed to remove bands from agarose gel. These polypropylene tips are nonpyrogenic and RNase-/DNase-free.
- Designed for removing bands from agarose gel
- One handed operation
- Push button gel release
- Ejector button tip release
- Avoid cross contamination
- Tips fit standard 1000 µL pipettors
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Nonsterile
	Added to Your Shopping Cart
  
   Details
| Product Number | TGL-1140 | 
| Qty./Pk | 250 / Pk | 
| Qty./Cs | 2500 / Cs | 
| Brand | Axygen® | 
| Packaging Format | 250 Tips/Rack, 10 Packs/Cs | 
| Sterile | No | 
| Autoclavable | Yes | 
| Color | Clear | 
Specifications Documents
      
      
	Available Certificates
- Quality Certificate - Lot No.22425265
- Quality Certificate - Lot No.22025265
- Quality Certificate - Lot No.02823265
- Quality Certificate - Lot No.30022265
- Quality Certificate - Lot No.18622265
- Quality Certificate - Lot No.18419265
- Quality Certificate - Lot No.20418265
- Quality Certificate - Lot No.06618265
- Quality Certificate - Lot No.01018265
- Quality Certificate - Lot No.03515265
- Quality Certificate - Lot No.09814265
- Quality Certificate - Lot No.14510013
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.1450013
- Quality Certificate - Lot No.110519-265
- Quality Certificate - Lot No.110502-265
- Quality Certificate - Lot No.110222-265
