Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® HybridRack™ Pipet Tip, 100 µL, Filtered, Maxymum Recovery Surface, Racked, Sterile
Product NumberERF-100-L-R-S

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More


Axygen HybridRack Tips are supplied in sustainable paperboard racks that help reduce the amount of plastic used in each case by about 70%. Each case is sterilized, and each rack is individually sealed. The universal fit 100 µL tip features a fine point design with graduations at 10 µL, 50 µL, and 100 µL.

HybridRack uses on average 70% less resin than standard industry tip racks.
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | ERF-100-L-R-S |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Packaging | HybridRack |
Packaging Format | 960 Tips/Pk, 5 Packs/Cs |
Tip Format | 96 Tips/Rack |
Capacity | 100 µL |
Maximum Volume Capacity | 100 µL |
Volume Range | 1 µL - 100 µL |
Filter | Yes |
Filter Material | Polyethylene |
Sterile | Yes |
Sterile Details | 10⁻³ |
Surface Category | Maxymum Recovery |
Autoclavable | No |
Product Material | Polypropylene |
Specifications Documents
Compatible Accessories

Axygen® MultiRack Pipet Tip System, Empty Racks for 10 µL Extended Length, 200 µL, 200 µL NX, 300 µL
MR-R-AOut of Stock
N/A
per case
Available Certificates
- Quality Certificate - Lot No.16525000
- Quality Certificate - Lot No.15325000
- Quality Certificate - Lot No.07725000
- Quality Certificate - Lot No.02825000
- Quality Certificate - Lot No.01625000
- Quality Certificate - Lot No.00325000
- Quality Certificate - Lot No.36224000
- Quality Certificate - Lot No.29624000
- Quality Certificate - Lot No.25824000
- Quality Certificate - Lot No.25324000
- Quality Certificate - Lot No.24124000
- Quality Certificate - Lot No.24024000
- Quality Certificate - Lot No.17024000
- Quality Certificate - Lot No.16424000
- Quality Certificate - Lot No.14924000
- Quality Certificate - Lot No.14324000