Axygen® HybridRack™ Pipet Tip, 10 µL, Extended Length, Filtered, Maxymum Recovery Surface, Racked, Sterile
Product NumberERF-10XT-L-R-S
Axygen HybridRack Tips are supplied in sustainable paperboard racks that help reduce the amount of plastic used in each case by about 70%. Each case is sterilized, and each rack is individually sealed. The universal fit 10 µL tip is extended length to easily reach to the bottom of deep well plates or microcentrifuge tubes and features graduation lines at 2 µL, 5 µL, and 10 µL.
HybridRack uses on average 70% less resin than standard industry tip racks.
Added to Your Shopping Cart
Details
| Product Number | ERF-10XT-L-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging | HybridRack |
| Packaging Format | 960 Tips/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Capacity | 10 µL |
| Maximum Volume Capacity | 10 µL |
| Volume Range | 0.1 µL - 10 µL |
| Application | Diagnostics |
| Filter | Yes |
| Filter Material | Polyethylene |
| Sterile | Yes |
| Sterile Details | 10⁻³ |
| Surface Category | Maxymum Recovery |
| Autoclavable | No |
| Product Material | Polypropylene |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.17125000
- Quality Certificate - Lot No.13625000
- Quality Certificate - Lot No.07225000
- Quality Certificate - Lot No.06625000
- Quality Certificate - Lot No.00225000
- Quality Certificate - Lot No.33024000
- Quality Certificate - Lot No.32724000
- Quality Certificate - Lot No.31324000
- Quality Certificate - Lot No.29224000
- Quality Certificate - Lot No.28924000
- Quality Certificate - Lot No.28124000
- Quality Certificate - Lot No.27124000
- Quality Certificate - Lot No.24024000
- Quality Certificate - Lot No.23924000
- Quality Certificate - Lot No.17224000
- Quality Certificate - Lot No.15124000
- Quality Certificate - Lot No.14524000
- Quality Certificate - Lot No.36624000
