
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® HybridRack™ Pipet Tip, 20 µL, Filtered, Maxymum Recovery Surface, Racked, Sterile
Product NumberERF-20-L-R-S

Learn More


Axygen HybridRack Tips are supplied in sustainable paperboard racks that help reduce the amount of plastic used in each case by about 70%. Each case is sterilized, and each rack is individually sealed. The universal fit 20 µL tip features a fine point delivery system with graduations at 10 µL.

HybridRack uses on average 70% less resin than standard industry tip racks.
6 465,27 kr per case
Less than 10 in Stock
Product Number | ERF-20-L-R-S |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Packaging | HybridRack |
Packaging Format | 960 Tips/Pk, 5 Packs/Cs |
Tip Format | 96 Tips/Rack |
Capacity | 20 µL |
Maximum Volume Capacity | 20 µL |
Volume Range | 1 µL - 20 µL |
Filter | Yes |
Filter Material | Polyethylene |
Sterile | Yes |
Sterile Details | 10⁻³ |
Surface Category | Maxymum Recovery |
Autoclavable | No |
Product Material | Polypropylene |

Axygen® MultiRack Pipet Tip System, Empty Racks for 10 µL Extended Length, 200 µL, 200 µL NX, 300 µL
MR-R-AOut of Stock
- Quality Certificate - Lot No.15725000
- Quality Certificate - Lot No.07625000
- Quality Certificate - Lot No.01625000
- Quality Certificate - Lot No.00325000
- Quality Certificate - Lot No.00225000
- Quality Certificate - Lot No.31824000
- Quality Certificate - Lot No.29224000
- Quality Certificate - Lot No.25724000
- Quality Certificate - Lot No.25524000
- Quality Certificate - Lot No.25124000
- Quality Certificate - Lot No.24024000
- Quality Certificate - Lot No.23924000
- Quality Certificate - Lot No.16924000
- Quality Certificate - Lot No.16324000
- Quality Certificate - Lot No.16224000