
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® HybridRack™ Pipet Tip, 200 µL, NX Filtered, Maxymum Recovery Surface, Racked, Sterile
Product NumberERF-200NX-L-R-S

Learn More


Axygen HybridRack Tips are supplied in sustainable paperboard racks that help reduce the amount of plastic used in each case by about 70%. Each case is sterilized, and each rack is individually sealed. The universal fit 200 µL tip is extended length to reach to the bottom of deep well plates or 15 mL tubes and features graduations at 10 µL, 50 µL, and 100 µL .

HybridRack uses on average 70% less resin than standard industry tip racks.
Product Number | ERF-200NX-L-R-S |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Packaging | HybridRack |
Packaging Format | 960 Tips/Pk, 5 Packs/Cs |
Tip Format | 96 Tips/Rack |
Capacity | 200 µL |
Maximum Volume Capacity | 200 µL |
Volume Range | 1 µL - 200 µL |
Filter | Yes |
Filter Material | Polyethylene |
Sterile | Yes |
Sterile Details | 10⁻³ |
Surface Category | Maxymum Recovery |
Autoclavable | No |
Product Material | Polypropylene |
- Quality Certificate - Lot No.07625000
- Quality Certificate - Lot No.06925000
- Quality Certificate - Lot No.00625000
- Quality Certificate - Lot No.00225000
- Quality Certificate - Lot No.32324000
- Quality Certificate - Lot No.31324000
- Quality Certificate - Lot No.29224000
- Quality Certificate - Lot No.28124000
- Quality Certificate - Lot No.26424000
- Quality Certificate - Lot No.25424000
- Quality Certificate - Lot No.22624000
- Quality Certificate - Lot No.22224000
- Quality Certificate - Lot No.15124000
- Quality Certificate - Lot No.14424000
- Quality Certificate - Lot No.14324000