Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 200 µL LTS Compatible Pipet Tip, Racked, Sterile
Product NumberLT-200-R-S
The Axygen LTS compatible tips are ergonomically designed to reduce discomfort and optimized to work with Rainin LiteTouch Pipettors, all with the quality you have come to expect from Corning. The tips offer comfort you can feel with a reduction of force required to seal and eject, enabling a streamlined experience from aspiration to dispensing. Avoid slamming with excessive force on the pipettor for a proper seal, eliminate the struggle to eject tips, and minimize sore hands and wrists after extensive pipetting. Tips are offered in a variety of packaging formats; racked, racked/filtered, tip station, reload stacks, and our more sustainable solution: Axygen HybridRack™ Pipet Tips. Axygen LTS compatible tips are manufactured in the USA and meet ISO standards. All tips are certified RNase-/DNase-free, Human gDNA-, PCR-inhibition-free, and nonpyrogenic.
Features:
- Flexible sealing area optimized to work with LTS pipettors enables less force to be used during pipetting
- Graduation lines for quick accuracy checks
- Fine point design for crisp sample dispensing
- Ultra Clear USP Class VI resin
- Non-sterile product is autoclavable at 122°C for 15 minutes
| Product Number | LT-200-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Tip Feature | LTS compatible, Graduated, Sterile |
| Packaging | MultiRack |
| Packaging Configuration | 96 Tips/Rack; 10 Racks/Pack; 5 Packs/Case |
| Packaging Format | 960 Tips/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Capacity | 250 µL |
| Maximum Volume Capacity | 250 µL |
| Volume Range | 1 - 250 |
| Filter | No |
| Sterile | Yes |
| Sterile Details | 10⁻³ |
| Autoclavable | Yes |
| Length | 50.29 mm |
| Product Material | Polypropylene |
| Deck Color | Yellow |
- Quality Certificate - Lot No.21325000
- Quality Certificate - Lot No.16325000
- Quality Certificate - Lot No.15025000
- Quality Certificate - Lot No.13525000
- Quality Certificate - Lot No.12925000
- Quality Certificate - Lot No.12225000
- Quality Certificate - Lot No.10625000
- Quality Certificate - Lot No.09325000
- Quality Certificate - Lot No.08625000
- Quality Certificate - Lot No.01025000
- Quality Certificate - Lot No.36524000
- Quality Certificate - Lot No.31324000
- Quality Certificate - Lot No.31124000
- Quality Certificate - Lot No.30224000
- Quality Certificate - Lot No.29524000
- Quality Certificate - Lot No.28824000
- Quality Certificate - Lot No.26424000
- Quality Certificate - Lot No.25624000
- Quality Certificate - Lot No.25424000
- Quality Certificate - Lot No.25024000
- Quality Certificate - Lot No.24924000
- Quality Certificate - Lot No.24324000
- Quality Certificate - Lot No.24224000
- Quality Certificate - Lot No.18024000
- Quality Certificate - Lot No.10624000