Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 10 µL Maxymum Recovery® Microvolume Pipet Tips, Non-Filtered, Clear, Sterile, Rack Pack
Product NumberT-300-L-R-S
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Microvolume
- Maxymum Recovery technology for ultra-low retention and high yield
- Sterile
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
| Product Number | T-300-L-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
| Capacity | 10 µL |
| Volume Range | 0.5 - 10 µL |
| Filter | No |
| Sterile | Yes |
| Autoclavable | No |
| Color | Clear |
- Quality Certificate - Lot No.36225001
- Quality Certificate - Lot No.32825001
- Quality Certificate - Lot No.30325001
- Quality Certificate - Lot No.28025326
- Quality Certificate - Lot No.24725001
- Quality Certificate - Lot No.24325001
- Quality Certificate - Lot No.22925294
- Quality Certificate - Lot No.20225326
- Quality Certificate - Lot No.09825001
- Quality Certificate - Lot No.08325001
- Quality Certificate - Lot No.06925001
- Quality Certificate - Lot No.05225326
- Quality Certificate - Lot No.04425326
- Quality Certificate - Lot No.02125001
- Quality Certificate - Lot No.00125001
- Quality Certificate - Lot No.36124001
- Quality Certificate - Lot No.35524294
- Quality Certificate - Lot No.30424001
- Quality Certificate - Lot No.28824294
- Quality Certificate - Lot No.28624001
- Quality Certificate - Lot No.26324326
- Quality Certificate - Lot No.25424326
- Quality Certificate - Lot No.24824326
- Quality Certificate - Lot No.20224001
- Quality Certificate - Lot No.10724294
- Quality Certificate - Lot No.05524001
- Quality Certificate - Lot No.03224001
- Quality Certificate - Lot No.02524001
- Quality Certificate - Lot No.02224294
- Quality Certificate - Lot No.00224294