
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® MultiRack Pipet Tip, 10 µL, Extended Length, Racked, Sterile
Product NumberMR-10XT-R-S


Axygen® MultiRack Tips are supplied in convenient hinged racks that help reduce airborne contamination of the tips during use. Each rack is individually sealed. The high-quality polypropylene racks are reusable and fully autoclavable. They can be refilled with Axygen® MultiRack Reload Systems to save both money and plastic. Sturdy racks resist accidental tipping, and the easy-close lid lock prevents tips falling while closed. The transparent rack and color-coded decks allow easy size identification.
Product Number | MR-10XT-R-S |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Packaging Format | 960 Tips/Pk, 5 Packs/Cs |
Tip Format | 96 Tips/Rack |
Capacity | 10 µL |
Maximum Volume Capacity | 10 µL |
Volume Range | 0,1 - 10 µL |
Filter | Non |
Sterile | Yes |
Autoclavable | No |
Color | Red |
- Quality Certificate - Lot No.10725000
- Quality Certificate - Lot No.10025000
- Quality Certificate - Lot No.30222000
- Quality Certificate - Lot No.26222000
- Quality Certificate - Lot No.25522000
- Quality Certificate - Lot No.21522000
- Quality Certificate - Lot No.15422000
- Quality Certificate - Lot No.34921000
- Quality Certificate - Lot No.31121000
- Quality Certificate - Lot No.30621000
- Quality Certificate - Lot No.26121000
- Quality Certificate - Lot No.22121000
- Quality Certificate - Lot No.12621000
- Quality Certificate - Lot No.04821000
- Quality Certificate - Lot No.34020000
- Quality Certificate - Lot No.26119000
- Quality Certificate - Lot No.22619000
- Quality Certificate - Lot No.21119000
- Quality Certificate - Lot No.18619000
- Quality Certificate - Lot No.17119000