Axygen® 1250 µL Pipet Tips, Matrix-Style, Clear, Rack Pack, 96 Tips/Rack, 12 Racks/Pack, 3 Packs/Case
Product NumberMTX-1250-C-R
Axygen® tips compatible with Matrix Impact pipettors are RNase-/DNase-free and nonpyrogenic. They are available in standard polypropylene or Maxymum Recovery.
- RNase-/DNase-free
- Nonpyrogenic
¥53,300 per case
Added to Your Shopping Cart
Details
| Product Number | MTX-1250-C-R |
| Qty./Pk | 1152 / Pk |
| Qty./Cs | 3456 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 12 Racks/Pk, 3 Packs/Cs |
| Capacity | 1250 µL |
| Volume Range | 15 - 1250 µL |
| Filter | No |
| 滅菌 | No |
| オートクレーブ可能 | Yes |
| Color | Clear |
Specifications Documents