Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 200 µL Maxymum Recovery® 通用移液器吸头,斜尖,透明,非灭菌,多层吸头盒
Product NumberT-200-C-L-STK
Axygen® 通用吸头适用于多种单通道和多通道移液器,可与大多数常见品牌的移液器兼容。这种聚丙烯吸头无热原且经认证不含RNase/DNase。提供Maxymum Recovery、斜尖、Eppendorf型、非灭菌、灭菌、不带滤芯以及其他规格,满足特殊应用需求。柔性壁和内部密封圈可确保紧密配合,只需较小的力即可装载和推出。
Added to Your Shopping Cart
Details
| Product Number | T-200-C-L-STK |
| 数量/包 | 480 /包 |
| 数量/箱 | 4800 /箱 |
| 品牌 | Axygen® |
| 包装规格 | 96支吸头/盒,5盒/叠,10叠/箱 |
| 容量 | 200 µL |
| 容积范围 | 1 - 200 µL |
| 过滤器 | 没有 |
| 无菌 | 否 |
| 可高压灭菌 | 没有 |
| 颜色 | 透明 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27525402
- Quality Certificate - Lot No.23125295
- Quality Certificate - Lot No.12825402
- Quality Certificate - Lot No.01525295
- Quality Certificate - Lot No.12024295
- Quality Certificate - Lot No.10624295
- Quality Certificate - Lot No.07124295
- Quality Certificate - Lot No.26223402
- Quality Certificate - Lot No.03023295
- Quality Certificate - Lot No.31922402
- Quality Certificate - Lot No.30822295
- Quality Certificate - Lot No.33220295
- Quality Certificate - Lot No.05020295
- Quality Certificate - Lot No.33319295
- Quality Certificate - Lot No.20819075
- Quality Certificate - Lot No.20519075
- Quality Certificate - Lot No.10619295
- Quality Certificate - Lot No.07719295
- Quality Certificate - Lot No.27818295
- Quality Certificate - Lot No.15218295
- Quality Certificate - Lot No.14518295
- Quality Certificate - Lot No.08218295
- Quality Certificate - Lot No.02218402
- Quality Certificate - Lot No.34417402
- Quality Certificate - Lot No.30517075
- Quality Certificate - Lot No.29417075
- Quality Certificate - Lot No.24717075
- Quality Certificate - Lot No.19917075
- Quality Certificate - Lot No.15217075
- Quality Certificate - Lot No.13617075