Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 300 µL Maxymum Recovery® Universal Fit Pipet Tips, Fine-Point, Non-Filtered, Clear, Rack Pack
Product NumberT-350-C-L-R
            Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
 - Nonpyrogenic
 - Fine-Point
 - Maxymum Recovery technology for ultra-low retention and high yield
 - Compatible with Eppendorf® pipettors
 - Eppendorf® is a registered trademark of Eppendorf SE.
 
| Product Number | T-350-C-L-R | 
| Qty./Pk | 960 / Pk | 
| Qty./Cs | 4800 / Cs | 
| Brand | Axygen® | 
| Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs | 
| Capacity | 300 µL | 
| Volume Range | 1 - 300 µL | 
| Sterile | No | 
| Color | Clear | 
- Quality Certificate - Lot No.05725537
 - Quality Certificate - Lot No.31122537
 - Quality Certificate - Lot No.30622537
 - Quality Certificate - Lot No.26422537
 - Quality Certificate - Lot No.26222537
 - Quality Certificate - Lot No.31420091
 - Quality Certificate - Lot No.30520091
 - Quality Certificate - Lot No.19220091
 - Quality Certificate - Lot No.01320091