Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 200 µL Pipet Tips, Graduated, Hinged Racks, Yellow, Sterile, 96 Tips/Rack, 10 Racks/Pack, 5 Pack/Case
Product NumberTE-204-Y-R-S

Axygen®ピペットチップは、様々なタイプのシングルおよびマルチチャンネルピペッターに適合するように設計されています。ポリプロピレン製で、ノンパイロジェニック、RNase/DNaseフリーです。Axygen Maxymum Recovery(マキシマムリカバリー)、先端面取り加工、Eppendorfスタイル、未滅菌、滅菌済み、フィルターなしおよびその他の特定のアプリケーション用をご用意しています。高い柔軟性と内側のシーリングリングにより、しっかりとフィットすると同時に少ない力で取り外すことができます。
- ポリプロピレン製、RNase/DNaseフリー
- ノンパイロジェニック
- 10 µL、50 µLおよび100 µLに目盛
- Eppendorfピペッターと互換性
- 滅菌済み
Added to Your Shopping Cart
Details
Product Number | TE-204-Y-R-S |
パック入数 | 960 / パック |
ケース入数 | 4800 / ケース |
ブランド | Axygen® |
パッケージフォーマット | 96 本/ラック, 10 ラック/パック, 5 パック/ケース |
容量 | 200 µL |
容量範囲 | 1 - 200 µL |
滅菌 | Yes |
カラー | 黄色 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05125156
- Quality Certificate - Lot No.23524156
- Quality Certificate - Lot No.09324156
- Quality Certificate - Lot No.05724156
- Quality Certificate - Lot No.09023156
- Quality Certificate - Lot No.33122156
- Quality Certificate - Lot No.29522156
- Quality Certificate - Lot No.24219156
- Quality Certificate - Lot No.21719156
- Quality Certificate - Lot No.11519156
- Quality Certificate - Lot No.05119156
- Quality Certificate - Lot No.27718156
- Quality Certificate - Lot No.01217156
- Quality Certificate - Lot No.32616156
- Quality Certificate - Lot No.31916185
- Quality Certificate - Lot No.31916156
- Quality Certificate - Lot No.35114156
- Quality Certificate - Lot No.27414156
- Quality Certificate - Lot No.22914156
- Quality Certificate - Lot No.19514156
- Quality Certificate - Lot No.04214156
- Quality Certificate - Lot No.33713156
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.120818-156
- Quality Certificate - Lot No.110815-156
- Quality Certificate - Lot No.110715-156
- Quality Certificate - Lot No.110307-156
- Quality Certificate - Lot No.10118-156
- Quality Certificate - Lot No.101118-156
- Quality Certificate - Lot No.100223-156