
Axygen® 200 µL Maxymum Recovery® Universal Fit Pipet Tips, Beveled, Graduated, Clear, Bulk Pack
产品编号TR-222-C-L

Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Graduation marks at 10, 50, and 100 µL
- Beveled
- Maxymum Recovery technology for ultra-low retention and high yield
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
已添加至购物车
详情
产品编号 | TR-222-C-L |
Qty./Pk | 1000 / Pk |
Qty./Cs | 20000 / Cs |
Brand | Axygen® |
Packaging Format | 1,000 Tips/Pk, 20 Packs/Cs |
Capacity | 200 µL |
Volume Range | 1 - 200 µL |
Filter | No |
Sterile | No |
Autoclavable | Yes |
Color | Clear |
产品规格文件