Axygen® 200 µL Universal Fit Pipet Tips, Beveled, Graduated, Hinged Racks, Clear, Sterile, 96 Tips/Rack, 10 Racks/Pack, 5 Packs/Case
Product NumberTR-222-C-R-S
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery®, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free
- Nonpyrogenic
- Graduation marks at 10, 50, and 100 µL
- Beveled
- Sterile
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE
Added to Your Shopping Cart
Details
| Product Number | TR-222-C-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
| Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Sterile | Yes |
| Color | Clear |
Specifications Documents