
Corning® 0.1-10 µL Microvolume Racked Pipet Tips, (Fits Gilson® and Other Ultra-Micropipettors), Graduated, Natural, Nonsterile, 96 Tips/Rack, 10 Racks/Case, 960 Tips/Case
产品编号4826


Corning® polypropylene microvolume pipet tips provide accurate, reliable performance in the 0.1-10 µL range and are designed for use with Gilson® and other popular ultra-micropipettors. Please check our Technical Information Listing on our Pipet Tip Compatibility Guide for additional pipet tip fit information---All racked tips are RNase-/DNase-free and nonpyrogenic.-Exceptional durability - all Corning® tip racks stand up to the demands of use with multichannel pipettors and withstand repeated autoclaving cycles.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
产品编号 | 4826 |
Qty./Pk | 96 / Pk |
Qty./Cs | 960 / Cs |
Brand | Corning® |
Tip Format | 96 Tips/Rack |
Capacity | 10 µL |
Volume Range | 0.1 - 10 µL |
Filter | No |
Sterile | No |
Autoclavable | Yes |
Color | Natural |
Feature | Disposable |
产品规格文件
可用的证书
- 质量证书 – 批号 34224004
- 质量证书 – 批号 30624009
- 质量证书 – 批号 29524081
- 质量证书 – 批号 14324060
- 质量证书 – 批号 03824087
- 质量证书 – 批号 29223017
- 质量证书 – 批号 28622037
- 质量证书 – 批号 28622036
- 质量证书 – 批号 28622035
- 质量证书 – 批号 02022050
- 质量证书 – 批号 00422029
- 质量证书 – 批号 36221033
- 质量证书 – 批号 36121061
- 质量证书 – 批号 34521035
- 质量证书 – 批号 32821049
- 质量证书 – 批号 19121042
- 质量证书 – 批号 17421033
- 质量证书 – 批号 09321089
- 质量证书 – 批号 08821077
- 质量证书 – 批号 35019041
- 质量证书 – 批号 34519032
- 质量证书 – 批号 27619027
- 质量证书 – 批号 02319090
- 质量证书 – 批号 16018002
- 质量证书 – 批号 02118001
- 质量证书 – 批号 28517004
- 质量证书 – 批号 09717003
- 质量证书 – 批号 03217002
- 质量证书 – 批号 03117001
- 质量证书 – 批号 34016003