text.skipToContent text.skipToNavigation

Falcon® Pipets, Serol Triple Bagged, Plastic/Plastic, Sterile, Bulk

E-mail

Corning’s triple-bagged packaged pipets are a safety and convenience revolution. This packaging protects the product from external contamination and is ideal for laboratory clean rooms, such as cell-based vaccine or drug production facilities.

  • Triple-bagged in two outer bags
  • Manufactured and packaged with animal-free materials
  • Sterility Assurance Level (SAL) of 10-6
  • USP Class VI tested
  • Nonpyrogenic
  • Noncytotoxic
  • RNase-/DNase-free
  • Human DNA-free
  • Low particulate according to USP<788>
  • Extractables data available upon request
  • Color-coded magnifier stripes make volume reading and size selection easier
  • Bidirectional graduations provide choice of ascending and descending scales
  • Negative graduations allow additional working volume
  • Each pipet is individually wrapped in easy open plastic
  • No need for decontamination spraying with alcohol
  • Manufactured in USA

Choose your specification

View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
355026 Falcon® Pipet, 5mL, Serol Triple Bagged, Plastic/Plastic, Sterile, Bulk, 10/PK, 200/CS   10 / Pk     200 / Cs     Falcon®   per case