
Falcon® 5 mL Aspirating Pipet, Polystyrene, without Graduations, Individually Wrapped, Sterile, 50/Bag, 200/Case
Product Number357501

Ideal for tissue culture usage or any non-toxic solution that requires aliquoted or aspirating/dispensing in a sterile environment. Nonpyrogenic, nonplugged pipet, individually wrapped in thermoformed paper/plastic wrap.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€64.53 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 357501 |
Qty./Pk | 50 / Pk |
Qty./Cs | 200 / Cs |
Brand | Falcon® |
Capacity | 5 mL |
Pipet Style | Aspirating |
Sterile | Yes |
Packaging | Individually wrapped |
Product Material | Polystyrene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21225062
- Quality Certificate - Lot No.19525057
- Quality Certificate - Lot No.03725002
- Quality Certificate - Lot No.9288001
- Quality Certificate - Lot No.9232002
- Quality Certificate - Lot No.9134009
- Quality Certificate - Lot No.9105001
- Quality Certificate - Lot No.8289019
- Quality Certificate - Lot No.8266006
- Quality Certificate - Lot No.8196004
- Quality Certificate - Lot No.8141008
- Quality Certificate - Lot No.8009003
- Quality Certificate - Lot No.7288010
- Quality Certificate - Lot No.7135005
- Quality Certificate - Lot No.6354012
- Quality Certificate - Lot No.6312003
- Quality Certificate - Lot No.6290032
- Quality Certificate - Lot No.6255006
- Quality Certificate - Lot No.6234007
- Quality Certificate - Lot No.6208032
- Quality Certificate - Lot No.6199004
- Quality Certificate - Lot No.6171019
- Quality Certificate - Lot No.6136024
- Quality Certificate - Lot No.6108044
- Quality Certificate - Lot No.6045047
- Quality Certificate - Lot No.5363061
- Quality Certificate - Lot No.5284059
- Quality Certificate - Lot No.5235051
- Quality Certificate - Lot No.5130005
- Quality Certificate - Lot No.5060003