Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 25 mL Serological Pipet, Polystyrene, Extended, 0.5 Increments, Individually Wrapped, Sterile, 50/Bag, 200/Case
Product Number356535
For tissue culture usage or any non-toxic solution that requires aliquoted or aspirating/dispensing in a sterile environment. This nonpyrogenic pipet with 11.0 mL overfill capacity is individually wrapped in Corning® Advantage™ all-plastic thermoformed package.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 356535 |
| Qty./Pk | 50 / Pk |
| Qty./Cs | 200 / Cs |
| Brand | Falcon® |
| Capacity | 25 mL |
| Pipet Style | Serological |
| Graduation Interval | 0.5 mL |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9340005
- Quality Certificate - Lot No.9338003
- Quality Certificate - Lot No.9335022
- Quality Certificate - Lot No.9231013
- Quality Certificate - Lot No.9141013
- Quality Certificate - Lot No.8344038
- Quality Certificate - Lot No.8213005
- Quality Certificate - Lot No.8142009
- Quality Certificate - Lot No.7295020
- Quality Certificate - Lot No.7281015
- Quality Certificate - Lot No.7270003
- Quality Certificate - Lot No.7268014
- Quality Certificate - Lot No.7171003
- Quality Certificate - Lot No.7075003
- Quality Certificate - Lot No.7072005
- Quality Certificate - Lot No.7024014
- Quality Certificate - Lot No.6291001
- Quality Certificate - Lot No.6276013
- Quality Certificate - Lot No.6262015
- Quality Certificate - Lot No.6248002
- Quality Certificate - Lot No.6220015
- Quality Certificate - Lot No.6214002
- Quality Certificate - Lot No.6186042
- Quality Certificate - Lot No.6178090
- Quality Certificate - Lot No.6171029
- Quality Certificate - Lot No.6170001
- Quality Certificate - Lot No.6166113
- Quality Certificate - Lot No.6164002
- Quality Certificate - Lot No.6159090
- Quality Certificate - Lot No.6152102