Axygen® 20 µL LTS Compatible Pipette Tips, TipStation
Product NumberLT-20-L-TS
Axygen LTS Compatible Tips are ergonomically designed to reduce discomfort and optimized to work with Rainin LiteTouch pipettors, all with the quality you have come to expect from Corning. By reducing the force required to seal and eject, Axygen LTS Compatible tips can help you avoid using excess force to obtain an effective seal between the pipettor and pipette tip. Axygen LTS Compatible tips are available in your favorite packaging formats including Axygen HybridRack™, a sustainable packaging choice. All LTS tips are composed of USP Class VI polypropylene and manufactured in an ISO 13485 and ISO 14001 facility. Axygen LTS Compatible Pipette Tips are now available with our next generation low retention technology, MaxRecovery+™. MaxRecovery+ has been internally developed by Corning without intentionally added PFAS.
- RNase-/DNase-free
- Human DNA-free
- Non-Pyrogenic
- PCR inhibitor free
- Made in facility that complies with current revision of ISO 13485 and ISO 14001 standard
- Available with MaxRecovery+, our proprietary next generation low retention technology formulated with no intentionally added PFAS
| Product Number | LT-20-L-TS |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Tip Feature | LTS compatible, Graduated, Tip Station packaging |
| Packaging | Tip Station |
| Packaging Configuration | 192 Tips/Layer; 5 Layers/Pack; 5 Packs/Case |
| Tip Format | 96 Tips/Rack |
| Maximum Volume Capacity | 20 µL |
| Volume Range | 1 µL - 20 µL |
| Filter | No |
| Sterile | No |
| Surface Category | MaxRecovery+ |
| Autoclavable | No |
| Length | 49.45 mm |
| Product Material | Polypropylene |
| Deck Color | Red |