Axygen® 1200 µL Pipette Tips, Bulk, Non-Sterile, 10000/Case, 1000/Pack
Product NumberPT-1200-C
The Axygen Universal Fit pipette tips offering has been redesigned to deliver improved pipettor compatibility, durable hinged racks, and a complete list of options from 10 μL to 1200 μL. Featuring tips with extended length, wide bore designs for viscous solutions, and our proprietary MaxRecovery+™ Technology, Axygen Universal Fit pipette tips are sure to meet and exceed your liquid handling expectations. Each item features the claims listed below.
$357.14 per case
Added to Your Shopping Cart
Details
| Product Number | PT-1200-C |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 10000 / Cs |
| Brand | Axygen® |
| Packaging Format | 1000 Tips/Pk, 10 Packs/Cs |
| Capacity | 1200 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Product Material | Polypropylene |
| Color | Clear |
Specifications Documents