Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1200 µL Pipette Tips, Racked, Sterile, MaxRecovery+™, 3072/Case, 768/Pack
Product NumberPT-1200-L-R-S
The Axygen Universal Fit pipette tips offering has been redesigned to deliver improved pipettor compatibility, durable hinged racks, and a complete list of options from 10 μL to 1200 μL. Featuring tips with extended length, wide bore designs for viscous solutions, and our proprietary MaxRecovery+ technology, Axygen Universal Fit pipette tips are sure to meet and exceed your liquid handling expectations. Each item features the claims listed below.
| Product Number | PT-1200-L-R-S |
| Qty./Pk | 768 / Pk |
| Qty./Cs | 3072 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 8 Racks/Pack, 4 Packs/Cs |
| Capacity | 1200 µL |
| Filter | No |
| Sterile | Yes |
| Surface Category | MaxRecovery+ |
| Autoclavable | Yes |
| Product Material | Polypropylene |
| Color | Clear |