Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® Empty Pipette Tip Racks for 200 µL Tips, Nonsterile, 10 Racks/Pack, 5 Packs/Case
Product NumberPRFL-R-200
This is the suggested replacement for RFL-R.
Empty Axygen Pipette Tip Racks contain a durable rack that can be easily refilled by using bulk tips, pipette tip reloads, or filter pipette tip reloads. These racks are autoclavable and feature an easy to open hinged lid with a sturdy closing mechanism to keep tips free of contamination
- PRFL-R-200 is suitable for 200 µL pipette tips
- Easy to open hinged lids with a sturdy closing mechanism to keep tips free of contamination
- RNase-/DNase-free
- Human DNA-free
- Non-Pyrogenic
- ATP-free
- Made in facility that complies with current revision of ISO 9001 standard
- Color-coded insert allows for easy identification of tip
Added to Your Shopping Cart
Details
| Product Number | PRFL-R-200 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Capacity | 200 µL |
| Sterile | No |
| Autoclavable | Yes |
| Color | Clear |
Specifications Documents