Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 50 mL PP Centrifuge Tubes, Self-Standing with CentriStar™ Cap, Bulk Packed, Sterile, 25/Pack, 500/Case
Product Number430921

Learn More

Corning® 50 mL clear polypropylene (PP) self-standing centrifuge tubes come with the advanced polyethylene CentriStar™ caps and are bulk packed 25 per bulk bag. The CentriStar™ cap has an easy-on/easy-off flat top and offers advanced ergonomics with its wider knurls and roll-over edge design for easier gripping. This leak-proof design comes with a revolutionary plug feature that virtually eliminated all seepage when used under recommended conditions.
- Maximum RCF is 3,000 xg
- Temperature range from -80°C to 120°C
- 5 year shelf life
- Leak proof design
- Easy-on/easy-off cap
- Clear accurate graduations
- Large white marking spots
- RNase-/DNase-free
- Heavy-metal-free color concentrate
- Nonpyrogenic
- Sterile

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 430921 |
Qty./Pk | 25 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Capacity | 50 mL |
Tube Style | Centrifuge |
Bottom Style | Conical self-standing |
Top Style | Threaded |
Maximum RCF | 3000 xg |
Graduations | Yes |
Graduation Interval | 2.5 mL |
Color | Clear |
Cap Style | CentriStar |
Cap Material | Polyethylene |
Cap Diameter | 35.2 mm (approx.) |
Cap Color | Orange |
Sterile | Yes |
Self Standing | Yes |
O.D. | 29.1 mm (approx.) |
Length | 114.9 mm (approx.) |
Feature | Disposable |
Rack | No |
Application | Diagnostics |
Product Material | Polypropylene |
- Quality Certificate - Lot No.12725010
- Quality Certificate - Lot No.09425020
- Quality Certificate - Lot No.06425005
- Quality Certificate - Lot No.06425004
- Quality Certificate - Lot No.05525041
- Quality Certificate - Lot No.04825049
- Quality Certificate - Lot No.03425036
- Quality Certificate - Lot No.03425035
- Quality Certificate - Lot No.02825007
- Quality Certificate - Lot No.00225077
- Quality Certificate - Lot No.00225076
- Quality Certificate - Lot No.00125120
- Quality Certificate - Lot No.00125119
- Quality Certificate - Lot No.32124026
- Quality Certificate - Lot No.32024036
- Quality Certificate - Lot No.32024031
- Quality Certificate - Lot No.31924050
- Quality Certificate - Lot No.31924041
- Quality Certificate - Lot No.31824050
- Quality Certificate - Lot No.31724039
- Quality Certificate - Lot No.31624116
- Quality Certificate - Lot No.30724022
- Quality Certificate - Lot No.30624027
- Quality Certificate - Lot No.30624026
- Quality Certificate - Lot No.28824058
- Quality Certificate - Lot No.28424035
- Quality Certificate - Lot No.28324033
- Quality Certificate - Lot No.28224033
- Quality Certificate - Lot No.28124047
- Quality Certificate - Lot No.27024025