text.skipToContent text.skipToNavigation

Corning® Clever Calf Serum, 1L, United States Origin

Product Number35-057-CM

E-mail


Clever Calf Serum is an engineering calf serum alternative to Fetal Bovine Serum that contains proprietary growth supplements to stimulate cell growth and proliferation with a broad range of cell types. It contains a lower cost serum that is abundant in supply ensuring constant availability. Clever Calf Serum is designed specifically to replace FBS and can be used in the same concentrations..

Sera Processing

Using industry leading techniques, blood is aseptically collected at abattoirs, centrifuged to isolate the serum and immediately frozen for testing and further processing. The raw sera is then true pooled and is triple 0.1 micron sterile filtered with a Sterility Assurance Level (SAL) of 10-3. Every lot then must pass USP <71> and EP 2.6.1 sterility testing, growth promotion testing, as well as test negative for mycoplasma and number of industry-monitored viruses. Authenticity of the serum is verified using industry leading measurements of Gamma-Glutamyl Transferase and Corning’s high internal standard of ≤ 10 IU/L. Additional testing includes endotoxin, hemoglobin, pH, osmolality, total protein, and a biochemical profile that contains various metals, proteins, hormones and other metabolites.

United States Origin




This product is non-returnable. If you have any questions, please contact us immediately.


Contact Customer Service
Server Error Page | Life Sciences Asia Pacific Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 105b065a-1f55-43fd-a358-db163ff36be4

Details
Product Number   35-057-CM
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Weight   2.8 lbs.  
Size   1L  
Shelf Life   60 months  
Storage   -40°C to -10°C  
Contains   HyPep  
Concentration   10x  
Format   Liquid  
Species   Bovine, Bos taurus  
Source   United States Origin  
Type   Calf  
Treatment   None  
Sterile   Yes  
Specifications Documents