Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Dulbecco’s Phosphate-Buffered Saline, Powder Without Calcium and Magnesium, 50L
Product Number55-031-PC

Dulbecco's Phosphate Buffered Saline (DPBS) is a buffer solution which can be used to maintain cell culture media in the physiological pH range of 7.0 to 7.6. It can serve as an irrigating, transporting or diluting fluid while maintaining cell tonicity and viability for a limited period of time. This formulation does not contain calcium and magnesium. 50L powder.
This product is non-returnable. If you have any questions, please contact us immediately.
Product Number | 55-031-PC |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Size | 50L |
Storage | 2°C to 8°C |
- Quality Certificate - Lot No.15524008
- Quality Certificate - Lot No.04324007
- Quality Certificate - Lot No.03024005
- Quality Certificate - Lot No.00924021
- Quality Certificate - Lot No.28323015
- Quality Certificate - Lot No.27523013
- Quality Certificate - Lot No.12823008
- Quality Certificate - Lot No.26322012
- Quality Certificate - Lot No.11522009
- Quality Certificate - Lot No.17621007
- Quality Certificate - Lot No.05321013
- Quality Certificate - Lot No.36320021
- Quality Certificate - Lot No.28720011
- Quality Certificate - Lot No.10420007
- Quality Certificate - Lot No.04120014
- Quality Certificate - Lot No.32219015
- Quality Certificate - Lot No.27419011
- Quality Certificate - Lot No.19019008
- Quality Certificate - Lot No.14019017
- Quality Certificate - Lot No.07919009
- Quality Certificate - Lot No.00719003
- Quality Certificate - Lot No.23918005
- Quality Certificate - Lot No.16318005
- Quality Certificate - Lot No.09118007
- Quality Certificate - Lot No.07818010
- Quality Certificate - Lot No.01718007