Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Phosphate-Buffered Saline, 1X without calcium and magnesium pH 7.4 ± 0.1
Product Number21-040-CMX12
Phosphate buffered saline (PBS) is a buffer solution containing sodium chloride, sodium phosphate, and in some formulations potassium chloride and potassium phosphate. PBS helps to maintain a constant pH and is isotonic and non-toxic to cells. This formulation does not contain calcium and magnesium.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
| Product Number | 21-040-CMX12 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Storage | 2°C to 30°C |
Specifications Documents
Available Certificates