Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 500 g Polysucrose 400, Powder
Product Number61-196-RO

Polysucrose 400 is a synthetic polymer of sucrose and epichlorohydrin used for the density gradient separation of cells, cell membranes and virus cells. It can also be used to isolate different organelles. This nonionic compound is provided in powder form.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 61-196-RO |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Size | 500 g |
Storage | 15°C to 30°C |
Specifications Documents