Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1 L Trace Elements A, 1000x
Product Number25-021-CM
Trace Elements A provides copper, zinc, iron, and selenium. Selenium aids in the detoxification of free radicals as a cofactor for GSH synthetase, while iron, copper, and zinc may be bound by serum protein. The combination of Trace Elements A contains the trace elements of MCDB 104 and of MCDB 301.
$678.50 per each
Added to Your Shopping Cart
Details
| Product Number | 25-021-CM |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Size | 1 L |
| Storage | 15°C to 30°C |
Specifications Documents