Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 100 mL Trace Elements C, 1000x
Product Number25-023-CI
Mediatech's Trace Elements C Solution has the same composition as Cleveland's Trace Elements I, and contains the trace elements found in the serum-free medium MCDB301.
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
| Product Number | 25-023-CI |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Weight | 3 mg |
| Size | 100 mL |
| Storage | 2°C to 8°C |
Specifications Documents