Corning® 1 g Gentamicin Sulfate, Powder
产品编号61-098-RF
Technical Advantage: Effective against Gram-positive and -negative bacteria
An antibiotic agent, gentamicin inhibits protein synthesis by binding to the 30S ribosomal subunit, blocking the translocation of peptidyl-tRNA from the acceptor site to the donor site. In another mode of action, gentamicin acts on Pseudomonas aeruginosa by binding to the outer membrane of this bacterium. In doing so, it displaces natural cations, destabilizes the membrane, and forms holes in the cell surface. Gentamicin acts against Gram-negative bacteria, Staphylococcus aureus and other Gram-positive bacteria.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
已添加至购物车
详情
| 产品编号 | 61-098-RF |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Storage | 2°C to 8°C |
| Format | Powder |
产品规格文件
可用的证书
- 质量证书 – 批号 18825007
- 质量证书 – 批号 33724006
- 质量证书 – 批号 22624005
- 质量证书 – 批号 18424018
- 质量证书 – 批号 31023008
- 质量证书 – 批号 28323007
- 质量证书 – 批号 21623005
- 质量证书 – 批号 15023009
- 质量证书 – 批号 30522015
- 质量证书 – 批号 21421008
- 质量证书 – 批号 02621016
- 质量证书 – 批号 31420017
- 质量证书 – 批号 29320020
- 质量证书 – 批号 10020001
- 质量证书 – 批号 06320010
- 质量证书 – 批号 14819007
- 质量证书 – 批号 23318016
- 质量证书 – 批号 13618007
- 质量证书 – 批号 01018009
- 质量证书 – 批号 32915007
- 质量证书 – 批号 30815008
- 质量证书 – 批号 15315006
- 质量证书 – 批号 61098066
- 质量证书 – 批号 61098062
- 质量证书 – 批号 61098060