Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Corning® 10L DMEM (Dulbecco’s Modified Eagle’s Medium)/Hams F-12 50/50 Mix, Powder
Product Number90-091-PB
![Corning® 10L DMEM (Dulbecco’s Modified Eagle’s Medium)/Hams F-12 50/50 Mix, Powder](https://www.corning.com/catalog/cls/products/c/corningDMEMHamsF12Mix/90-091-PB/images/90-091-PB_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
[-] sodium bicarbonate, L-glutamine This 1:1 mixture of Dulbecco's Modified Eagle Medium and Ham's F-12 media is ideal for culture of a variety of cell types under low serum conditions. Dulbecco's Modified Eagle's Medium (DMEM) is a modification of Basal Medium Eagle (BME) containing four-fold concentrations of the amino acids and vitamins found in BME. Ham's F-12 media is based on Ham's F-10 medium with increased concentrations of choline, inositol, putrescine, and several amino acids. This formulation is without sodium bicarbonate and L-glutamine. The original formulation contained 1000 mg/L of glucose and was used to culture embryonic mouse cells. Since then, it has been modified to support primary cultures of mouse and chicken cells, as well as a variety of normal and transformed cells.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 90-091-PB |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Storage | 2°C to 8°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08821009
- Quality Certificate - Lot No.30020023
- Quality Certificate - Lot No.28620016
- Quality Certificate - Lot No.30119016
- Quality Certificate - Lot No.02419008
- Quality Certificate - Lot No.05718014
- Quality Certificate - Lot No.27017010
- Quality Certificate - Lot No.20417012
- Quality Certificate - Lot No.15415008