text.skipToContent text.skipToNavigation

Corning® 1L DMEM (Dulbecco’s Modified Eagle’s Medium)

Product Number15-013-CM

E-mail


[+] 4.5 g/L glucose, sodium pyruvate[-] L-glutamine

Dulbecco's Modified Eagle's Medium (DMEM) is a modification of Basal Medium Eagle (BME) containing four-fold concentrations of the amino acids and vitamins found in BME. The original formulation was used to culture embryonic mouse cells and has since been modified to support a variety of normal and transformed cells, such a as primary cultures of mouse and chicken cells. DMEM formulations can differ in the amount or absence of components such as glucose, sodium pyruvate, sodium bicarbonate and L-glutamine. DMEM 15-013-CV and -CM contain 4.5 g/L glucose and sodium pyruvate without L-glutamine

The original formulation contained 1000 mg/L of glucose and was used to culture embryonic mouse cells. Since then, it has been modified to support primary cultures of mouse and chicken cells, as well as a variety of normal and transformed cells.



Corning media certificates are available on our Resource Library.


This product is non-returnable. If you have any questions, please contact us immediately.


€220.04 per case

Server Error Page | Life Sciences Asia Pacific Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 314cad05-296b-4790-840f-2dfe9b7fe293

Details
Product Number   15-013-CM
Qty./Pk   6 / Pk  
Qty./Cs   6 / Cs  
Brand   Corning®  
Size   1 L  
Storage   2°C to 8°C  
Specifications Documents