Corning® 500 mL DMEM (Dulbecco’s Modified Eagle’s Medium)
产品编号17-205-CV
[+] 4.5 g/L glucose, sodium pyruvate[-] L-glutamine, phenol red
Dulbecco's Modified Eagle's Medium (DMEM) is a modification of Basal Medium Eagle (BME) containing four-fold concentrations of the amino acids and vitamins found in BME. The original formulation was used to culture embryonic mouse cells and has since been modified to support a variety of normal and transformed cells, such as primary cultures of mouse and chicken cells. DMEM formulations can differ in the amount or absence of components such as glucose, sodium pyruvate, sodium bicarbonate and L-glutamine.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
已添加至购物车
详情
| 产品编号 | 17-205-CV |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Size | 500 mL |
| Storage | 2°C to 8°C |
产品规格文件
可用的证书
- 质量证书 – 批号 04426003
- 质量证书 – 批号 29725001
- 质量证书 – 批号 10425007
- 质量证书 – 批号 07025008
- 质量证书 – 批号 30424004
- 质量证书 – 批号 26424008
- 质量证书 – 批号 20524015
- 质量证书 – 批号 13424006
- 质量证书 – 批号 10824011
- 质量证书 – 批号 09424006
- 质量证书 – 批号 06824004
- 质量证书 – 批号 33223010
- 质量证书 – 批号 28223007
- 质量证书 – 批号 23023007
- 质量证书 – 批号 17823012
- 质量证书 – 批号 00323012
- 质量证书 – 批号 22122011
- 质量证书 – 批号 18622008
- 质量证书 – 批号 03222009
- 质量证书 – 批号 20821018
- 质量证书 – 批号 13121017
- 质量证书 – 批号 01521007
- 质量证书 – 批号 30020013
- 质量证书 – 批号 24720002
- 质量证书 – 批号 08420009
- 质量证书 – 批号 02820004
- 质量证书 – 批号 20319016
- 质量证书 – 批号 09119009
- 质量证书 – 批号 32018007