Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 50L DMEM (Dulbecco’s Modified Eagle’s Medium), Powder
Product Number50-013-PC
[+] 4.5 g/L glucose, L-glutamine[-] sodium bicarbonate, sodium pyruvate
Dulbecco's Modified Eagle's Medium (DMEM) is a modification of Basal Medium Eagle (BME) containing four-fold concentrations of the amino acids and vitamins found in BME. The original formulation was used to culture embryonic mouse cells and has since been modified to support a variety of normal and transformed cells, such as primary cultures of mouse and chicken cells.
DMEM formulations can differ in the amount or absence of components such as glucose, sodium pyruvate, sodium bicarbonate and L-glutamine. DMEM 50-013-PB and -PC contain L-glutamine and 4.5 g/L glucose and are formulated without sodium bicarbonate and sodium pyruvate The original formulation contained 1000 mg/L of glucose and was used to culture embryonic mouse cells. Since then, it has been modified to support primary cultures of mouse and chicken cells, as well as a variety of normal and transformed cells.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
| Product Number | 50-013-PC |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Storage | 2°C to 8°C |