
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 500 mL Improved MEM (Richter’s Mod.)
Product Number10-026-CV

[+] L-glutamine[-] phenol red A modified formulation of Minimum Essential Medium, Improved Minimum Essential Medium (IMEM) contains a higher concentration of many components used in MEM along with additional amino acids, vitamins, and metabolites.
Complete Certificate of Analysis available for each production lot, along with full formulation information.
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards.
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 10-026-CV |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Size | 500 mL |
Storage | 2°C to 8°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09425006
- Quality Certificate - Lot No.34524013
- Quality Certificate - Lot No.26924005
- Quality Certificate - Lot No.07224013
- Quality Certificate - Lot No.01724007
- Quality Certificate - Lot No.05923005
- Quality Certificate - Lot No.27822008
- Quality Certificate - Lot No.11622019
- Quality Certificate - Lot No.05422004
- Quality Certificate - Lot No.20821012
- Quality Certificate - Lot No.34420006
- Quality Certificate - Lot No.29620007
- Quality Certificate - Lot No.06420005
- Quality Certificate - Lot No.20619004
- Quality Certificate - Lot No.08419009
- Quality Certificate - Lot No.32018004
- Quality Certificate - Lot No.10918009
- Quality Certificate - Lot No.23417006
- Quality Certificate - Lot No.01017005
- Quality Certificate - Lot No.31316004
- Quality Certificate - Lot No.01816005
- Quality Certificate - Lot No.34415011