text.skipToContent text.skipToNavigation

Corning® 500 mL MEM (Minimum Essential Medium)

Product Number15-015-CV

E-mail


[-] L-glutamine, calcium, magnesium Minimum Essential Medium (MEM) is a common cell culture medium developed from early work using Basal Medium Eagle (BME) with normal mammalian fibroblasts and certain subtypes of HeLa cells. This research indicated that additions made to BME aided cell propagation. MEM is modified with higher concentrations of amino acids to more closely approximate the protein composition of mammalian cells. When supplemented with serum, MEM has been used for cultivation of a wide variety of cells grown in monolayers, such as fibroblasts. This version has been formulated without Calcium Chloride and Magnesium Sulfate and L-glutamine, which are needed for cell adherence.

Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards

This product is non-returnable. If you have any questions, please contact us immediately.


Contact Customer Service
Server Error Page | Life Sciences Germany Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 7ed07ad2-2adb-4fc3-a565-229740d1cecc

Details
Product Number   15-015-CV
Qty./Pk   6 / Pk  
Qty./Cs   6 / Cs  
Brand   Corning®  
Size   500 mL  
Storage   2°C to 8°C  
Specifications Documents